Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-315
Part #:738262
Catalog #:USRBE5000K-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.9375 in | Bolt Size (in): | 1 in |
| Overall Length (in): | 14.25 in | Base to Center Height (in): | 4.125 in |
| Foot Height (in): | 2.25 in | Overall Height (in): | 8.5 in |
| Overall Width (in): | 4.96 in | Base Width (in): | 3.56 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Centerline to Outermost Bearing Face (in): | 2.95 in |
| Bolt Spacing Max (in): | 11.75 in | Bolt Spacing Min (in): | 10 in |
| Bolt Spacing (in): | 10.88 in | Base Length (in): | 14.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Outer Ring Land Profile: | Standard | Maximum Speed (RPM): | 2250 rpm |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Cage Material: | Steel |
| Series: | USRBE5000 | Housing Color: | Gray |
| Housing Style: | Pillow Block | Housing Material: | Ductile Iron |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Fixed/Expansion: | Fixed |
| End Cap: | No | Shaft Locking Type: | Adapter Mount |
| Housing Type: | Pillow Block, Two Bolt | Radial Clearance: | Standard |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Size Code: | 11 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-315 | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461412923 | Weight: | 52.18 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

