Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-303
Part #:738304
Catalog #:USRBE5000K-303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.5 in | Base to Center Height (in): | 3.75 in |
| Overall Width (in): | 4.55 in | Foot Height (in): | 2.06 in |
| Bolt Size (in): | 7/8 in | Base Width (in): | 3.13 in |
| Overall Height (in): | 7.38 in | Bore Diameter (in): | 3.1875 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing Min (in): | 9.38 in |
| Centerline to Outermost Bearing Face (in): | 2.74 in | Bolt Spacing Max (in): | 11.25 in |
| Base Length (in): | 13.5 in | Bolt Spacing (in): | 10.32 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Cage Material: | Steel | Housing Color: | Gray |
| Series: | USRBE5000 | Housing Material: | Ductile Iron |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Housing Style: | Pillow Block |
| Maximum Speed (RPM): | 2500 rpm | Platform: | USRB |
| Static Load Rating (lb): | 105,628 lb | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Fixed/Expansion: | Fixed | End Cap: | No |
| Lubrication Method: | Lubrication Fitting | Radial Clearance: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Size Code: | 10 | Insert: | USI5000K-303 |
General Specifications
| UPC: | 662461413050 | Weight: | 37.32 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

