Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-308
Part #:738338
Catalog #:USRBE5000K-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.38 in | Overall Width (in): | 4.55 in |
| Overall Length (in): | 13.5 in | Bore Diameter (in): | 3.5000 in |
| Foot Height (in): | 2.06 in | Base to Center Height (in): | 3.75 in |
| Base Width (in): | 3.13 in | Bolt Size (in): | 7/8 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Centerline to Outermost Bearing Face (in): | 2.74 in |
| Bolt Spacing Max (in): | 11.25 in | Bolt Spacing Min (in): | 9.38 in |
| Bolt Spacing (in): | 10.32 in | Base Length (in): | 13.5 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Ductile Iron | Lubrication Method: | Lubrication Fitting |
| Shaft Locking Type: | Adapter Mount | Outer Ring Land Profile: | Standard |
| Series: | USRBE5000 | Bore Shape: | Straight |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 105,628 lb |
| Radial Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Measure Units: | Inch | Platform: | USRB |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Spherical Roller |
| Housing Style: | Pillow Block | Housing Color: | Gray |
| Cage Material: | Steel | End Cap: | No |
| Maximum Speed (RPM): | 2500 rpm | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Size Code: | 10 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-308 | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461413289 | Weight: | 37.32 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

