Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5515KE-207-C
Part #:738481
Catalog #:USRB5515KE-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Base Width (in): | 3.13 in |
| Foot Height (in): | 1.13 in | Base to Center Height (in): | 3.25 in |
| Overall Height (in): | 6.13 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 11.25 in | Overall Width (in): | 4 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Centerline to Outermost Bearing Face (in): | 2.44 in |
| Bolt Spacing Min (in): | 8.63 in | Base Length (in): | 11.25 in |
| Bolt Spacing Max (in): | 9.63 in | Bolt Spacing (in): | 9.13 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Split |
| End Cap: | No | Cage Material: | Steel |
| Housing Color: | Gray | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Bore Shape: | Straight | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Expansion | Outer Ring Land Profile: | Standard |
| Maximum Speed (RPM): | 1750 rpm | Lubrication Method: | Lubrication Fitting |
| Shaft Locking Type: | Adapter Mount | Static Load Rating (lb): | 59,535 lb |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Misalignment Type: | Dynamic | Series: | USRB5500 |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Platform: | USRB |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 8 | Insert: | USI5000K-207-C |
General Specifications
| UPC: | 662461413852 | Weight: | 26.24 LB |
| Packaged Length: | 6.81 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 12.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

