Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000KE-211-C
Part #:738694
Catalog #:USRBE5000KE-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 11.63 in | Foot Height (in): | 1.63 in |
| Overall Height (in): | 6.06 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 2.6875 in | Base Width (in): | 2.63 in |
| Overall Width (in): | 3.91 in | Base to Center Height (in): | 3.125 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Min (in): | 7.88 in |
| Bolt Spacing Max (in): | 9.63 in | Base Length (in): | 11.63 in |
| Bolt Spacing (in): | 8.76 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Measure Units: | Inch | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Fixed/Expansion: | Expansion |
| Static Load Rating (lb): | 65,610 lb | Rolling Element: | Spherical Roller |
| Platform: | USRB | Maximum Speed (RPM): | 1600 rpm |
| Radial Clearance: | Standard | End Cap: | No |
| Shaft Locking Type: | Adapter Mount | Bore Shape: | Straight |
| Lubrication Method: | Lubrication Fitting | Outer Ring Land Profile: | Standard |
| Housing Style: | Pillow Block | Housing Color: | Gray |
| Housing Material: | Ductile Iron | Series: | USRBE5000 |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Misalignment Type: | Dynamic |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Insert: | USI5000K-211-C |
General Specifications
| UPC: | 662461415962 | Weight: | 21.25 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

