Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5509K-108-C
Part #:739102
Catalog #:USRB5509K-108-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.25 in | Foot Height (in): | 0.81 in |
| Bore Diameter (in): | 1.5000 in | Overall Width (in): | 2.82 in |
| Overall Height (in): | 4.38 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 2.19 in | Overall Length (in): | 8.25 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Centerline to Outermost Bearing Face (in): | 1.92 in |
| Bolt Spacing (in): | 6.63 in | Bolt Spacing Max (in): | 7 in |
| Bolt Spacing Min (in): | 6.25 in | Base Length (in): | 8.25 in |
| Length Through Bore (in): | 2.75 in |
Technical Specifications
| Housing Construction: | Split | Seal Type: | Multi-Lip Contact Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Fixed | Static Load Rating (lb): | 23,609 lb |
| Measure Units: | Inch | Housing Color: | Gray |
| Housing Style: | Pillow Block | Housing Material: | Ductile Iron |
| Series: | USRB5500 | Platform: | USRB |
| Housing Type: | Pillow Block, Two Bolt | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Lubrication Method: | Lubrication Fitting |
| End Cap: | No | Radial Clearance: | Standard |
| Shaft Locking Type: | Adapter Mount | Maximum Speed (RPM): | 3000 rpm |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.1117 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Fundamental Train: | 0.007 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0977 cps | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 4 | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-108-C | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461414774 | Weight: | 10.35 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 9.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

