Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5520KE-307
Part #:739122
Catalog #:USRB5520KE-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 4.5 in | Overall Length (in): | 15.25 in |
| Bolt Size (in): | 7/8 in | Overall Height (in): | 9 in |
| Overall Width (in): | 5.16 in | Base Width (in): | 4.38 in |
| Bore Diameter (in): | 3.4375 in | Foot Height (in): | 1.75 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing (in): | 12.38 in |
| Bolt Spacing Min (in): | 11.63 in | Centerline to Outermost Bearing Face (in): | 2.97 in |
| Bolt Spacing Max (in): | 13.13 in | Base Length (in): | 15.25 in |
Technical Specifications
| Housing Construction: | Split | Seal Type: | Felt Labyrinth Seal |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Platform: | USRB | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Housing Color: | Gray | Housing Material: | Ductile Iron |
| Housing Style: | Pillow Block | Series: | USRB5500 |
| Maximum Speed (RPM): | 2500 rpm | Shaft Locking Type: | Adapter Mount |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 105,628 lb |
| End Cap: | No | Radial Clearance: | Standard |
| Lubrication Method: | Lubrication Fitting | Rolling Element: | Spherical Roller |
| Ability to Relubricate: | Yes | Insert: | USI5000K-307 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Size Code: | 10 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461415054 | Weight: | 71.29 LB |
| Packaged Length: | 7.13 IN | Packaged Width: | 9.63 IN |
| Packaged Height: | 16.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

