Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5520KE-307-C
Part #:739123
Catalog #:USRB5520KE-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 15.25 in | Foot Height (in): | 1.75 in |
| Bore Diameter (in): | 3.4375 in | Bolt Size (in): | 7/8 in |
| Overall Width (in): | 5.16 in | Base to Center Height (in): | 4.5 in |
| Base Width (in): | 4.38 in | Overall Height (in): | 9 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing Max (in): | 13.13 in |
| Bolt Spacing (in): | 12.38 in | Centerline to Outermost Bearing Face (in): | 2.97 in |
| Bolt Spacing Min (in): | 11.63 in | Base Length (in): | 15.25 in |
Technical Specifications
| Housing Construction: | Split | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Platform: | USRB | Shaft Locking Type: | Adapter Mount |
| Outer Ring Land Profile: | Standard | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Static Load Rating (lb): | 105,628 lb | Cage Material: | Steel |
| Misalignment Type: | Dynamic | Housing Style: | Pillow Block |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Maximum Speed (RPM): | 1350 rpm |
| Measure Units: | Inch | Series: | USRB5500 |
| Housing Color: | Gray | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000K-307-C |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 10 |
General Specifications
| UPC: | 662461415061 | Weight: | 71.29 LB |
| Packaged Length: | 7.13 IN | Packaged Width: | 9.63 IN |
| Packaged Height: | 16.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

