Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-307-C
Part #:739124
Catalog #:USRBE5000K-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.5 in | Bolt Size (in): | 7/8 in |
| Foot Height (in): | 2.06 in | Overall Width (in): | 4.55 in |
| Bore Diameter (in): | 3.4375 in | Overall Height (in): | 7.38 in |
| Base to Center Height (in): | 3.75 in | Base Width (in): | 3.13 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing (in): | 10.32 in |
| Bolt Spacing Max (in): | 11.25 in | Centerline to Outermost Bearing Face (in): | 2.74 in |
| Base Length (in): | 13.5 in | Bolt Spacing Min (in): | 9.38 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Fixed/Expansion: | Fixed | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | Housing Type: | Pillow Block, Two Bolt |
| Maximum Speed (RPM): | 1350 rpm | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Housing Material: | Ductile Iron | Static Load Rating (lb): | 105,628 lb |
| Series: | USRBE5000 | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Bore Shape: | Straight | Shaft Locking Type: | Adapter Mount |
| End Cap: | No | Rolling Element: | Spherical Roller |
| Ability to Relubricate: | Yes | Insert: | USI5000K-307-C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Size Code: | 10 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461415092 | Weight: | 37.32 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

