Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000KE-300-C
Part #:739247
Catalog #:USRBE5000KE-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3 in |
| Overall Length (in): | 11.63 in | Overall Height (in): | 6.06 in |
| Base to Center Height (in): | 3.125 in | Overall Width (in): | 3.91 in |
| Foot Height (in): | 1.63 in | Base Width (in): | 2.63 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Max (in): | 9.63 in |
| Bolt Spacing (in): | 8.76 in | Base Length (in): | 11.63 in |
| Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Maximum Speed (RPM): | 1600 rpm |
| Housing Style: | Pillow Block | Series: | USRBE5000 |
| Misalignment Type: | Dynamic | Cage Material: | Steel |
| Lubrication Method: | Lubrication Fitting | Shaft Locking Type: | Adapter Mount |
| Static Load Rating (lb): | 65,610 lb | Housing Type: | Pillow Block, Two Bolt |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Platform: | USRB |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Expansion |
| End Cap: | No | Housing Material: | Ductile Iron |
| Measure Units: | Inch | Radial Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Ability to Relubricate: | Yes | Insert: | USI5000K-300-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 9 |
General Specifications
| UPC: | 662461417607 | Weight: | 21.25 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

