Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000KE-203-C
Part #:739267
Catalog #:USRBE5000KE-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.5 in | Bore Diameter (in): | 2.1875 in |
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.5 in |
| Overall Width (in): | 3.15 in | Overall Length (in): | 9.63 in |
| Foot Height (in): | 1.44 in | Overall Height (in): | 4.97 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Expansion Capability (in): | 0.22 in |
| Bolt Spacing Max (in): | 7.88 in | Bolt Spacing (in): | 7.19 in |
| Base Length (in): | 9.63 in | Length Through Bore (in): | 3.15 in |
| Bolt Spacing Min (in): | 6.5 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Shaft Locking Type: | Adapter Mount | Bore Shape: | Straight |
| Fixed/Expansion: | Expansion | End Cap: | No |
| Housing Material: | Ductile Iron | Cage Material: | Steel |
| Housing Color: | Gray | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Series: | USRBE5000 | Static Load Rating (lb): | 34,981 lb |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 2200 rpm |
| Radial Clearance: | Standard | Platform: | USRB |
| Measure Units: | Inch | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.1106 cps |
| Vibration Frequency Outer Ring Defect: | 0.1283 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Size Code: | 7 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Inner Ring Defect: | 0.1717 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000K-203-C |
General Specifications
| UPC: | 662461418444 | Weight: | 13.85 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

