Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000KE-203
Part #:739268
Catalog #:USRBE5000KE-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.5 in | Overall Width (in): | 3.15 in |
| Foot Height (in): | 1.44 in | Base Width (in): | 2.5 in |
| Overall Height (in): | 4.97 in | Overall Length (in): | 9.63 in |
| Bore Diameter (in): | 2.1875 in | Bolt Size (in): | 5/8 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Bolt Spacing (in): | 7.19 in |
| Bolt Spacing Min (in): | 6.5 in | Expansion Capability (in): | 0.22 in |
| Length Through Bore (in): | 3.15 in | Bolt Spacing Max (in): | 7.88 in |
| Base Length (in): | 9.63 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Housing Style: | Pillow Block |
| Static Load Rating (lb): | 34,981 lb | Platform: | USRB |
| Series: | USRBE5000 | Housing Color: | Gray |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| Cage Material: | Steel | Misalignment Type: | Dynamic |
| Measure Units: | Inch | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Fixed/Expansion: | Expansion |
| Maximum Speed (RPM): | 3750 rpm | Shaft Locking Type: | Adapter Mount |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.1717 cps |
| Vibration Frequency Roller Spin: | 0.1106 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Size Code: | 7 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-203 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461418451 | Weight: | 13.85 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

