Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5532K-507
Part #:739326
Catalog #:USRB5532K-507
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.61 in | Base to Center Height (in): | 6.688 in |
| Overall Height (in): | 13.53 in | Overall Length (in): | 22 in |
| Base Width (in): | 6.25 in | Bore Diameter (in): | 5.4375 in |
| Bolt Size (in): | 1 in | Foot Height (in): | 2.63 in |
| Locking Collar Outside Diameter (in): | 8.3 in | Bolt Spacing Max (in): | 19.25 in |
| Bolt Spacing (in): | 18.32 in | Bolt Spacing Width (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 4.49 in | Base Length (in): | 22 in |
| Bolt Spacing Min (in): | 17.38 in |
Technical Specifications
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 196,682 lb |
| End Cap: | No | Series: | USRB5500 |
| Static Load Rating (lb): | 290,447 lb | Lubrication Method: | Lubrication Fitting |
| Housing Style: | Pillow Block | Shaft Locking Type: | Adapter Mount |
| Seal Type: | Felt Labyrinth Seal | Housing Color: | Gray |
| Housing Type: | Pillow Block, Four Bolt | Housing Construction: | Split |
| Maximum Speed (RPM): | 1500 rpm | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Bore Shape: | Straight | Platform: | USRB |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-507 | Size Code: | 14 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461420171 | Weight: | 214.19 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 13.53 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

