Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000-207 DA
Part #:738354
Catalog #:USRBE5000-207 DA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Overall Height (in): | 5.63 in |
| Foot Height (in): | 1.56 in | Base to Center Height (in): | 2.75 in |
| Bolt Size (in): | 5/8 in | Base Width (in): | 2.81 in |
| Overall Length (in): | 10.38 in | Overall Width (in): | 3.37 in |
| Locking Collar Outside Diameter (in): | 4 in | Base Length (in): | 10.38 in |
| Bolt Spacing Min (in): | 6.88 in | Length Through Bore (in): | 3.38 in |
| Bolt Spacing Max (in): | 8.63 in |
Technical Specifications
| Housing Color: | Gray | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Misalignment Type: | Dynamic | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | End Cap: | No |
| Bore Shape: | Straight | Platform: | USRB |
| Maximum Speed (RPM): | 3250 rpm | Outer Ring Land Profile: | Standard |
| Housing Construction: | Solid | Static Load Rating (lb): | 59,535 lb |
| Measure Units: | Inch | Cage Material: | Steel |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-207 DA |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 8 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461384107 | Weight: | 18.31 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

