Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000-215
Part #:738368
Catalog #:USRBE5000-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.9375 in |
| Overall Length (in): | 11.63 in | Overall Height (in): | 6.06 in |
| Foot Height (in): | 1.63 in | Base to Center Height (in): | 3.125 in |
| Base Width (in): | 2.63 in | Overall Width (in): | 3.88 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing (in): | 8.76 in |
| Base Length (in): | 11.63 in | Bolt Spacing Max (in): | 9.63 in |
| Length Through Bore (in): | 3.88 in | Centerline to Outermost Bearing Face (in): | 2.35 in |
| Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Fixed/Expansion: | Fixed | Housing Material: | Ductile Iron |
| Ability to Relubricate: | Yes | Insert: | USI5000-215 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Size Code: | 9 | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461362181 | Weight: | 21.12 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

