Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000-215-C
Part #:738369
Catalog #:USRBE5000-215-C
KEY FEATURES
- Wide race and rollers and steel cage for high dynamic load ratings
- Race-mounted double-lip contact seal with flinger and misalignment sealing
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Powder coat epoxy 2-bolt ductile iron housing with Type E dimensions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 1.63 in | Overall Length (in): | 11.63 in |
| Base to Center Height (in): | 3.125 in | Overall Height (in): | 6.06 in |
| Overall Width (in): | 3.88 in | Base Width (in): | 2.63 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing (in): | 8.76 in |
| Base Length (in): | 11.63 in | Bolt Spacing Max (in): | 9.63 in |
| Length Through Bore (in): | 3.88 in | Centerline to Outermost Bearing Face (in): | 2.35 in |
| Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 1600 rpm | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Construction: | Solid | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Misalignment Type: | Dynamic |
| End Cap: | No | Platform: | USRB |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Radial Clearance: | Standard |
| Housing Style: | Pillow Block | Shaft Locking Type: | Single Set Collar |
| Housing Material: | Ductile Iron | Housing Type: | Pillow Block, Two Bolt |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-215-C |
| Size Code: | 9 | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461362198 | Weight: | 21.12 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

