Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000-303
Part #:738376
Catalog #:USRBE5000-303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.1875 in |
| Base to Center Height (in): | 3.75 in | Overall Height (in): | 7.38 in |
| Overall Length (in): | 13.5 in | Overall Width (in): | 4.47 in |
| Foot Height (in): | 2.06 in | Base Width (in): | 3.13 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Base Length (in): | 13.5 in |
| Bolt Spacing (in): | 10.32 in | Length Through Bore (in): | 4.47 in |
| Centerline to Outermost Bearing Face (in): | 2.65 in | Bolt Spacing Max (in): | 11.25 in |
| Bolt Spacing Min (in): | 9.38 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 2500 rpm | Measure Units: | Inch |
| Housing Construction: | Solid | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Housing Style: | Pillow Block |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Steel |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-303 |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 10 |
General Specifications
| UPC: | 662461362242 | Weight: | 38.77 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

