Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000-400-C
Part #:738397
Catalog #:USRBE5000-400-C
KEY FEATURES
- Wide race and rollers and steel cage for high dynamic load ratings
- Race-mounted double-lip contact seal with flinger and misalignment sealing
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Powder coat epoxy 2-bolt ductile iron housing with Type E dimensions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 4 in |
| Overall Length (in): | 14.25 in | Overall Width (in): | 4.94 in |
| Base Width (in): | 3.56 in | Foot Height (in): | 2.25 in |
| Overall Height (in): | 8.5 in | Base to Center Height (in): | 4.125 in |
| Locking Collar Outside Diameter (in): | 6 in | Base Length (in): | 14.25 in |
| Bolt Spacing Min (in): | 10 in | Length Through Bore (in): | 4.94 in |
| Bolt Spacing Max (in): | 11.75 in | Bolt Spacing (in): | 10.88 in |
| Centerline to Outermost Bearing Face (in): | 2.93 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1200 rpm |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Platform: | USRB | End Cap: | No |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 136,151 lb | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Radial Clearance: | Standard | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 11 |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-400-C |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461356609 | Weight: | 52.81 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

