Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000E-115-C
Part #:738423
Catalog #:USRBE5000E-115-C
KEY FEATURES
- Wide race and rollers and steel cage for high dynamic load ratings
- Race-mounted double-lip contact seal with flinger and misalignment sealing
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Powder coat epoxy 2-bolt ductile iron housing with Type E dimensions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Overall Height (in): | 4.53 in | Foot Height (in): | 1.31 in |
| Base to Center Height (in): | 2.25 in | Overall Width (in): | 2.88 in |
| Overall Length (in): | 8.88 in | Base Width (in): | 2.44 in |
| Locking Collar Outside Diameter (in): | 3 in | Bolt Spacing (in): | 6.57 in |
| Length Through Bore (in): | 2.88 in | Bolt Spacing Min (in): | 6 in |
| Expansion Capability (in): | 0.25 in | Bolt Spacing Max (in): | 7.13 in |
| Centerline to Outermost Bearing Face (in): | 1.76 in | Base Length (in): | 8.88 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 2500 rpm | Seal Type: | Multi-Lip Contact Seal |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Gray |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 28,021 lb | Fixed/Expansion: | Expansion |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Pillow Block, Two Bolt |
| Setscrew Torque (in-lbs): | 300 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Insert: | USI5000-115-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.1151 cps | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Max Operating Temperature (F): | 220 °F | Size Code: | 6 |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461356586 | Weight: | 11.20 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

