Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000E-207
Part #:738428
Catalog #:USRBE5000E-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Width (in): | 3.37 in | Base Width (in): | 2.81 in |
| Overall Height (in): | 5.63 in | Foot Height (in): | 1.56 in |
| Overall Length (in): | 10.38 in | Base to Center Height (in): | 2.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing Min (in): | 6.88 in |
| Centerline to Outermost Bearing Face (in): | 1.96 in | Length Through Bore (in): | 3.38 in |
| Base Length (in): | 10.38 in | Bolt Spacing (in): | 7.76 in |
| Bolt Spacing Max (in): | 8.63 in |
Technical Specifications
| Maximum Speed (RPM): | 3250 rpm | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Housing Color: | Gray |
| Misalignment Type: | Dynamic | End Cap: | No |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Fixed/Expansion: | Expansion | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 8 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-207 |
General Specifications
| UPC: | 662461364840 | Weight: | 18.62 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

