Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000E-207-C
Part #:738429
Catalog #:USRBE5000E-207-C
KEY FEATURES
- Wide race and rollers and steel cage for high dynamic load ratings
- Race-mounted double-lip contact seal with flinger and misalignment sealing
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Powder coat epoxy 2-bolt ductile iron housing with Type E dimensions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Height (in): | 5.63 in | Foot Height (in): | 1.56 in |
| Overall Length (in): | 10.38 in | Overall Width (in): | 3.37 in |
| Base Width (in): | 2.81 in | Base to Center Height (in): | 2.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing Min (in): | 6.88 in |
| Base Length (in): | 10.38 in | Bolt Spacing (in): | 7.76 in |
| Bolt Spacing Max (in): | 8.63 in | Length Through Bore (in): | 3.38 in |
| Centerline to Outermost Bearing Face (in): | 1.96 in |
Technical Specifications
| Maximum Speed (RPM): | 1750 rpm | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Expansion |
| Housing Material: | Ductile Iron | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Two Bolt | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Size Code: | 8 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-207-C |
General Specifications
| UPC: | 662461364857 | Weight: | 18.62 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

