Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000E-211
Part #:738436
Catalog #:USRBE5000E-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.6875 in |
| Overall Length (in): | 11.63 in | Overall Width (in): | 3.88 in |
| Base to Center Height (in): | 3.125 in | Overall Height (in): | 6.06 in |
| Base Width (in): | 2.63 in | Foot Height (in): | 1.63 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing Max (in): | 9.63 in |
| Bolt Spacing Min (in): | 7.88 in | Base Length (in): | 11.63 in |
| Bolt Spacing (in): | 8.76 in | Centerline to Outermost Bearing Face (in): | 2.35 in |
| Length Through Bore (in): | 3.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Maximum Speed (RPM): | 3000 rpm | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | End Cap: | No |
| Platform: | USRB | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Cage Material: | Steel |
| Housing Style: | Pillow Block | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-211 |
General Specifications
| UPC: | 662461364888 | Weight: | 19.90 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

