Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000E-307-C
Part #:738457
Catalog #:USRBE5000E-307-C
KEY FEATURES
- Wide race and rollers and steel cage for high dynamic load ratings
- Race-mounted double-lip contact seal with flinger and misalignment sealing
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Powder coat epoxy 2-bolt ductile iron housing with Type E dimensions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Overall Height (in): | 7.38 in | Overall Length (in): | 13.5 in |
| Base to Center Height (in): | 3.75 in | Overall Width (in): | 4.47 in |
| Foot Height (in): | 2.06 in | Base Width (in): | 3.13 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Base Length (in): | 13.5 in |
| Centerline to Outermost Bearing Face (in): | 2.65 in | Bolt Spacing Max (in): | 11.25 in |
| Bolt Spacing Min (in): | 9.38 in | Length Through Bore (in): | 4.47 in |
| Bolt Spacing (in): | 10.32 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1350 rpm |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Bore Shape: | Straight | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Housing Type: | Pillow Block, Two Bolt |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Expansion |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 10 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-307-C |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461364994 | Weight: | 34.66 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

