Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5511E-115-C
Part #:739862
Catalog #:USRB5511E-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.94 in | Base to Center Height (in): | 2.75 in |
| Base Width (in): | 2.75 in | Overall Length (in): | 9.63 in |
| Overall Height (in): | 5.03 in | Overall Width (in): | 2.88 in |
| Locking Collar Outside Diameter (in): | 3 in | Bolt Spacing Min (in): | 7.38 in |
| Length Through Bore (in): | 2.88 in | Centerline to Outermost Bearing Face (in): | 1.93 in |
| Bolt Spacing Max (in): | 8.25 in | Bolt Spacing (in): | 7.82 in |
| Base Length (in): | 9.63 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Maximum Speed (RPM): | 2500 rpm |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Split |
| Bore Shape: | Straight | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 28,021 lb | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Pillow Block, Two Bolt | Fixed/Expansion: | Expansion |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 300 in/lbs |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Size Code: | 6 | Insert: | USI5000-115-C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.1151 cps |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps |
General Specifications
| UPC: | 662461380147 | Weight: | 16.00 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 10.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

