Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5517-300-C
Part #:739879
Catalog #:USRB5517-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3 in |
| Overall Height (in): | 7.13 in | Overall Width (in): | 3.88 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 3.75 in |
| Overall Length (in): | 13 in | Base Width (in): | 3.5 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing Min (in): | 9.88 in |
| Length Through Bore (in): | 3.88 in | Bolt Spacing Max (in): | 11 in |
| Centerline to Outermost Bearing Face (in): | 2.65 in | Base Length (in): | 13 in |
| Bolt Spacing (in): | 10.44 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1600 rpm |
| Housing Construction: | Split | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Bore Shape: | Straight | Platform: | USRB |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Housing Material: | Ductile Iron |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-300-C |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461380321 | Weight: | 37.97 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 13.81 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

