Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5517E-300-C
Part #:739880
Catalog #:USRB5517E-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3 in |
| Overall Length (in): | 13 in | Base Width (in): | 3.5 in |
| Overall Width (in): | 3.88 in | Overall Height (in): | 7.13 in |
| Base to Center Height (in): | 3.75 in | Foot Height (in): | 1.25 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Bolt Spacing Max (in): | 11 in |
| Bolt Spacing (in): | 10.44 in | Bolt Spacing Min (in): | 9.88 in |
| Base Length (in): | 13 in | Length Through Bore (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 2.65 in |
Technical Specifications
| Measure Units: | Inch | Maximum Speed (RPM): | 1600 rpm |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Housing Construction: | Split |
| Bore Shape: | Straight | Platform: | USRB |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Housing Type: | Pillow Block, Two Bolt |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Pillow Block | Fixed/Expansion: | Expansion |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Size Code: | 9 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-300-C |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461380338 | Weight: | 37.97 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 13.81 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

