Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5520-308-C
Part #:739887
Catalog #:USRB5520-308-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.5000 in |
| Base Width (in): | 4.38 in | Overall Length (in): | 15.25 in |
| Overall Height (in): | 9 in | Overall Width (in): | 5.08 in |
| Base to Center Height (in): | 4.5 in | Foot Height (in): | 1.75 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Bolt Spacing Max (in): | 13.13 in |
| Bolt Spacing Min (in): | 11.63 in | Length Through Bore (in): | 4.47 in |
| Centerline to Outermost Bearing Face (in): | 2.89 in | Bolt Spacing (in): | 12.38 in |
| Base Length (in): | 15.25 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1350 rpm |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Bore Shape: | Straight |
| Housing Construction: | Split | Platform: | USRB |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Misalignment Type: | Dynamic |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 10 |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-308-C | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461380406 | Weight: | 70.51 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

