Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USFC5000-PN200-C
Part #:737880
Catalog #:USFC5000-PN200-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 1.4 in | Foot Height (in): | 0.53 in |
| Bolt Size (in): | 7/16 in | Pilot Diameter (in): | 4.5 in |
| Overall Length (in): | 6.38 in | Bore Diameter (in): | 2 in |
| Overall Width (in): | 6.38 in | Overall Height (in): | 2.88 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.38 in |
| Centerline to Outermost Bearing Face (in): | 1.41 in | Bolt Circle (in): | 5.375 in |
| Bolt Spacing (in): | 3.8 in | Length Through Bore (in): | 2.875 in |
| Mounting Surface to End of Housing (in): | 1.47 in |
Technical Specifications
| Lubrication Method: | Lubrication Fitting | Measure Units: | Inch |
| Housing Color: | Silver/Gray | Series: | USFC5000 |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| End Cap: | No | Pilot Configuration: | With Pilot |
| Static Load Rating (lb): | 29,918 lb | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Maximum Speed (RPM): | 2500 rpm | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Misalignment Type: | Dynamic |
| Housing Construction: | Solid | Rolling Element: | Spherical Roller |
| Platform: | USRB | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Material: | Flouropolymer Coated Cast Iron | Cage Material: | Steel |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Size Code: | 6 | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.1151 cps |
General Specifications
| UPC: | 662461411735 | Weight: | 7.96 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

