Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USFC5000-PN303-C
Part #:738767
Catalog #:USFC5000-PN303-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Height (in): | 4.47 in |
| Pilot Diameter (in): | 7.375 in | Overall Width (in): | 10.25 in |
| Overall Height to Inner Ring (in): | 2.42 in | Bore Diameter (in): | 3.1875 in |
| Foot Height (in): | 0.83 in | Overall Length (in): | 10.25 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Housing Outside Diameter (in): | 10.25 in |
| Mounting Surface to End of Housing (in): | 1.84 in | Bolt Circle (in): | 8.625 in |
| Bolt Spacing (in): | 6.094 in | Length Through Bore (in): | 4.469 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in |
Technical Specifications
| Misalignment Type: | Dynamic | Series: | USFC5000 |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | Housing Color: | Silver/Gray |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Options: | Corrosion Resistant |
| End Cap: | No | Bore Shape: | Straight |
| Maximum Speed (RPM): | 1350 rpm | Housing Construction: | Solid |
| Static Load Rating (lb): | 105,628 lb | Outer Ring Land Profile: | Standard |
| Measure Units: | Inch | Cage Material: | Steel |
| Housing Type: | Flange, Cartridge | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 10 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461419830 | Weight: | 32.50 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

