Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USFC5000E-PN200-C RP
Part #:739307
Catalog #:USFC5000E-PN200-C RP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.53 in | Bolt Size (in): | 7/16 in |
| Overall Height to Inner Ring (in): | 1.4 in | Overall Width (in): | 6.38 in |
| Pilot Diameter (in): | 4.5 in | Overall Length (in): | 6.38 in |
| Overall Height (in): | 2.88 in | Bore Diameter (in): | 2 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.38 in |
| Bolt Spacing (in): | 3.8 in | Centerline to Outermost Bearing Face (in): | 1.41 in |
| Bolt Circle (in): | 5.375 in | Length Through Bore (in): | 2.875 in |
| Mounting Surface to End of Housing (in): | 1.47 in |
Technical Specifications
| End Cap: | No | Platform: | USRB |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| Pilot Configuration: | With Pilot | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 2500 rpm |
| Measure Units: | Inch | Lubrication Method: | Lubrication Fitting |
| Options: | Corrosion Resistant | Static Load Rating (lb): | 29,918 lb |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Housing Color: | Silver/Gray | Housing Type: | Flange, Cartridge |
| Housing Material: | Flouropolymer Coated Cast Iron | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Roller Spin: | 0.1151 cps | Max Operating Temperature (F): | 220 °F |
| Size Code: | 6 | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Rust Preventative Oil | Bearing Insert Finish: | Phosphorus Nickel Coated |
General Specifications
| UPC: | 662461418819 | Weight: | 7.96 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

