Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USFC5000-PN207-C
Part #:739334
Catalog #:USFC5000-PN207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 1.81 in | Pilot Diameter (in): | 5.5 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.63 in |
| Overall Height (in): | 3.43 in | Overall Length (in): | 7.63 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.59 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Housing Outside Diameter (in): | 7.63 in |
| Bolt Circle (in): | 6.5 in | Mounting Surface to End of Housing (in): | 1.63 in |
| Centerline to Outermost Bearing Face (in): | 1.75 in | Length Through Bore (in): | 3.375 in |
| Bolt Spacing (in): | 4.594 in |
Technical Specifications
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Maximum Speed (RPM): | 1750 rpm |
| Housing Construction: | Solid | Housing Color: | Silver/Gray |
| Bore Shape: | Straight | Pilot Configuration: | With Pilot |
| Rolling Element: | Spherical Roller | Series: | USFC5000 |
| Static Load Rating (lb): | 59,535 lb | Lubrication Method: | Lubrication Fitting |
| Misalignment Type: | Dynamic | Seal Type: | Multi-Lip Contact Seal |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Measure Units: | Inch | Housing Material: | Flouropolymer Coated Cast Iron |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Housing Type: | Flange, Cartridge | Housing Style: | Flange Block |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-PN207-C | Size Code: | 8 |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461419700 | Weight: | 16.30 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

