Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN200-C
Part #:737261
Catalog #:USRB5000-PN200-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.88 in | Bore Diameter (in): | 2 in |
| Bolt Size (in): | 5/8 in | Foot Height (in): | 1.38 in |
| Base to Center Height (in): | 2.25 in | Overall Height (in): | 4.56 in |
| Overall Length (in): | 8.38 in | Base Width (in): | 2.19 in |
| Slot Length (in): | 1 in | Locking Collar Outside Diameter (in): | 3 in |
| Bolt Spacing Max (in): | 6.56 in | Base Length (in): | 8.38 in |
| Bolt Spacing (in): | 6.25 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
| Bolt Spacing Min (in): | 5.94 in | Length Through Bore (in): | 2.88 in |
Technical Specifications
| Housing Color: | Silver/Gray | Options: | Corrosion Resistant |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Static Load Rating (lb): | 29,918 lb |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Maximum Speed (RPM): | 2500 rpm |
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Series: | USRB5000 | Rolling Element: | Spherical Roller |
| Platform: | USRB | Seal Type: | Multi-Lip Contact Seal |
| Housing Construction: | Solid | Bore Shape: | Straight |
| Housing Material: | Flouropolymer Coated Cast Iron | Radial Clearance: | Standard |
| Housing Style: | Pillow Block | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Housing Type: | Pillow Block, Two Bolt | Setscrew Torque (in-lbs): | 300 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Max Operating Temperature (F): | 220 °F | Size Code: | 6 |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Vibration Frequency Roller Spin: | 0.1151 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461410363 | Weight: | 7.68 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

