Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN207-C
Part #:737311
Catalog #:USRB5000-PN207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.75 in | Overall Height (in): | 5.69 in |
| Overall Width (in): | 3.38 in | Bolt Size (in): | 5/8 in |
| Base Width (in): | 2.69 in | Bore Diameter (in): | 2.4375 in |
| Overall Length (in): | 9.25 in | Foot Height (in): | 1.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.95 in |
| Length Through Bore (in): | 3.38 in | Bolt Spacing Min (in): | 6.81 in |
| Bolt Spacing (in): | 7.13 in | Bolt Spacing Max (in): | 7.44 in |
| Base Length (in): | 9.25 in |
Technical Specifications
| Platform: | USRB | End Cap: | No |
| Housing Color: | Silver/Gray | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Outer Ring Land Profile: | Standard |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Series: | USRB5000 | Static Load Rating (lb): | 59,535 lb |
| Lubrication Method: | Lubrication Fitting | Maximum Speed (RPM): | 1750 rpm |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Housing Material: | Flouropolymer Coated Cast Iron | Ability to Relubricate: | Yes |
| Insert: | USI5000-PN207-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Size Code: | 8 |
General Specifications
| UPC: | 662461413647 | Weight: | 16.30 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

