Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN115-C
Part #:738475
Catalog #:USRB5000-PN115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.38 in | Base to Center Height (in): | 2.25 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 2.88 in |
| Base Width (in): | 2.19 in | Overall Height (in): | 4.56 in |
| Bore Diameter (in): | 1.9375 in | Overall Length (in): | 8.38 in |
| Slot Length (in): | 1 in | Locking Collar Outside Diameter (in): | 3 in |
| Length Through Bore (in): | 2.88 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
| Bolt Spacing Min (in): | 5.94 in | Base Length (in): | 8.38 in |
| Bolt Spacing (in): | 6.25 in | Bolt Spacing Max (in): | 6.56 in |
Technical Specifications
| Bore Shape: | Straight | Platform: | USRB |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Misalignment Type: | Dynamic |
| Housing Construction: | Solid | Housing Color: | Silver/Gray |
| Options: | Corrosion Resistant | Maximum Speed (RPM): | 2500 rpm |
| Static Load Rating (lb): | 29,918 lb | Seal Type: | Multi-Lip Contact Seal |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 300 in/lbs | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Max Operating Temperature (F): | 220 °F | Size Code: | 6 |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000-PN115-C | Vibration Frequency Roller Spin: | 0.1151 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461413456 | Weight: | 9.52 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

