Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000E-PN307-C
Part #:738600
Catalog #:USRB5000E-PN307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.5 in | Overall Width (in): | 4.47 in |
| Base to Center Height (in): | 3.75 in | Base Width (in): | 3.19 in |
| Bolt Size (in): | 7/8 in | Overall Length (in): | 13 in |
| Foot Height (in): | 2.25 in | Bore Diameter (in): | 3.4375 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Length Through Bore (in): | 4.47 in |
| Bolt Spacing Min (in): | 9.25 in | Bolt Spacing (in): | 10 in |
| Bolt Spacing Max (in): | 10.75 in | Base Length (in): | 13 in |
| Centerline to Outermost Bearing Face (in): | 2.65 in |
Technical Specifications
| Housing Color: | Silver/Gray | Options: | Corrosion Resistant |
| Static Load Rating (lb): | 105,628 lb | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Maximum Speed (RPM): | 1350 rpm |
| Rolling Element: | Spherical Roller | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Construction: | Solid |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Seal Type: | Multi-Lip Contact Seal | Lubrication Method: | Lubrication Fitting |
| End Cap: | No | Series: | USRB5000 |
| Cage Material: | Steel | Housing Style: | Pillow Block |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Ability to Relubricate: | Yes |
| Size Code: | 10 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461420577 | Weight: | 16.30 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

