Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN104-C
Part #:738758
Catalog #:USRB5000-PN104-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.87 in | Overall Length (in): | 6.88 in |
| Bolt Size (in): | 1/2 in | Foot Height (in): | 1.19 in |
| Overall Width (in): | 2.75 in | Base Width (in): | 2.19 in |
| Base to Center Height (in): | 1.875 in | Bore Diameter (in): | 1.2500 in |
| Slot Length (in): | 0.88 in | Locking Collar Outside Diameter (in): | 2.76 in |
| Bolt Spacing (in): | 5 in | Length Through Bore (in): | 2.75 in |
| Base Length (in): | 6.88 in | Centerline to Outermost Bearing Face (in): | 1.66 in |
Technical Specifications
| Maximum Speed (RPM): | 3000 rpm | Options: | Corrosion Resistant |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Misalignment Type: | Dynamic |
| Static Load Rating (lb): | 23,609 lb | End Cap: | No |
| Rolling Element: | Spherical Roller | Series: | USRB5000 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Construction: | Solid | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver/Gray | Seal Type: | Multi-Lip Contact Seal |
| Platform: | USRB | Lubrication Method: | Lubrication Fitting |
| Housing Type: | Pillow Block, Two Bolt | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Housing Material: | Flouropolymer Coated Cast Iron | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 168 in/lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Size Code: | 3 |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.007 cps |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Vibration Frequency Inner Ring Defect: | 0.1549 cps |
| Vibration Frequency Roller Spin: | 0.0977 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Outer Ring Defect: | 0.1117 cps |
General Specifications
| UPC: | 662461419779 | Weight: | 9.52 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

