Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN107-C
Part #:738759
Catalog #:USRB5000-PN107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Base to Center Height (in): | 1.875 in |
| Foot Height (in): | 1.19 in | Overall Width (in): | 2.75 in |
| Base Width (in): | 2.19 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 3.88 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Length Through Bore (in): | 2.75 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in | Bolt Spacing Min (in): | 4.69 in |
| Bolt Spacing (in): | 5 in | Base Length (in): | 6.88 in |
| Bolt Spacing Max (in): | 5.31 in |
Technical Specifications
| Maximum Speed (RPM): | 3000 rpm | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Lubrication Method: | Lubrication Fitting |
| End Cap: | No | Housing Color: | Silver/Gray |
| Rolling Element: | Spherical Roller | Misalignment Type: | Dynamic |
| Seal Type: | Multi-Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Measure Units: | Inch | Platform: | USRB |
| Series: | USRB5000 | Static Load Rating (lb): | 23,609 lb |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Housing Style: | Pillow Block | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Housing Material: | Flouropolymer Coated Cast Iron | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 168 in/lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0977 cps | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Max Operating Temperature (F): | 220 °F | Size Code: | 4 |
| Vibration Frequency Fundamental Train: | 0.007 cps | Vibration Frequency Inner Ring Defect: | 0.1549 cps |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461419786 | Weight: | 9.52 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

