Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN203-C
Part #:738761
Catalog #:USRB5000-PN203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Length (in): | 8.88 in |
| Base Width (in): | 2.44 in | Overall Width (in): | 3.13 in |
| Foot Height (in): | 1.63 in | Bore Diameter (in): | 2.1875 in |
| Overall Height (in): | 5 in | Base to Center Height (in): | 2.5 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Bolt Spacing Max (in): | 7.06 in |
| Bolt Spacing Min (in): | 6.56 in | Bolt Spacing (in): | 6.75 in |
| Base Length (in): | 8.88 in | Centerline to Outermost Bearing Face (in): | 1.86 in |
| Length Through Bore (in): | 3.13 in |
Technical Specifications
| Maximum Speed (RPM): | 2200 rpm | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Housing Color: | Silver/Gray |
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Platform: | USRB | Options: | Corrosion Resistant |
| Static Load Rating (lb): | 34,981 lb | Lubrication Method: | Lubrication Fitting |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Series: | USRB5000 | End Cap: | No |
| Radial Clearance: | Standard | Housing Material: | Flouropolymer Coated Cast Iron |
| Fixed/Expansion: | Fixed | Housing Style: | Pillow Block |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.1717 cps | Vibration Frequency Roller Spin: | 0.1106 cps |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Size Code: | 7 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461419878 | Weight: | 7.68 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

