Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN204-C
Part #:738762
Catalog #:USRB5000-PN204-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.5 in | Base Width (in): | 2.44 in |
| Foot Height (in): | 1.63 in | Bore Diameter (in): | 2.2500 in |
| Overall Width (in): | 3.13 in | Overall Height (in): | 5 in |
| Bolt Size (in): | 5/8 in | Overall Length (in): | 8.88 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Bolt Spacing Min (in): | 6.56 in |
| Bolt Spacing Max (in): | 7.06 in | Length Through Bore (in): | 3.13 in |
| Base Length (in): | 8.88 in | Centerline to Outermost Bearing Face (in): | 1.86 in |
| Bolt Spacing (in): | 6.75 in |
Technical Specifications
| Maximum Speed (RPM): | 2200 rpm | Measure Units: | Inch |
| Options: | Corrosion Resistant | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Bore Shape: | Straight | Platform: | USRB |
| Misalignment Type: | Dynamic | Series: | USRB5000 |
| Static Load Rating (lb): | 34,981 lb | End Cap: | No |
| Rolling Element: | Spherical Roller | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | Outer Ring Land Profile: | Standard |
| Seal Type: | Multi-Lip Contact Seal | Housing Color: | Silver/Gray |
| Housing Style: | Pillow Block | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.1717 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Roller Spin: | 0.1106 cps | Size Code: | 7 |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Vibration Frequency Outer Ring Defect: | 0.1283 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461419885 | Weight: | 7.68 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

