Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN208-C
Part #:738763
Catalog #:USRB5000-PN208-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.69 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 3.38 in | Base to Center Height (in): | 2.75 in |
| Foot Height (in): | 1.75 in | Base Width (in): | 2.69 in |
| Overall Length (in): | 9.25 in | Bore Diameter (in): | 2.5000 in |
| Locking Collar Outside Diameter (in): | 4 in | Base Length (in): | 9.25 in |
| Bolt Spacing Min (in): | 6.81 in | Centerline to Outermost Bearing Face (in): | 1.95 in |
| Bolt Spacing Max (in): | 7.44 in | Bolt Spacing (in): | 7.13 in |
| Length Through Bore (in): | 3.38 in |
Technical Specifications
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1750 rpm |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Static Load Rating (lb): | 59,535 lb |
| Housing Construction: | Solid | End Cap: | No |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USRB5000 |
| Housing Color: | Silver/Gray | Seal Type: | Multi-Lip Contact Seal |
| Options: | Corrosion Resistant | Lubrication Method: | Lubrication Fitting |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Housing Material: | Flouropolymer Coated Cast Iron | Ability to Relubricate: | Yes |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 8 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Phosphorus Nickel Coated |
General Specifications
| UPC: | 662461420317 | Weight: | 16.30 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

