Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN215-C
Part #:738765
Catalog #:USRB5000-PN215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.81 in | Base to Center Height (in): | 3.25 in |
| Bolt Size (in): | 3/4 in | Overall Height (in): | 6.44 in |
| Foot Height (in): | 2.25 in | Overall Width (in): | 3.87 in |
| Bore Diameter (in): | 2.9375 in | Overall Length (in): | 10.44 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing (in): | 8.13 in |
| Base Length (in): | 10.44 in | Centerline to Outermost Bearing Face (in): | 2.36 in |
| Bolt Spacing Min (in): | 7.81 in | Bolt Spacing Max (in): | 8.44 in |
| Length Through Bore (in): | 3.87 in |
Technical Specifications
| End Cap: | No | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Housing Construction: | Solid | Series: | USRB5000 |
| Housing Color: | Silver/Gray | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 1600 rpm |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Static Load Rating (lb): | 65,610 lb | Rolling Element: | Spherical Roller |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Cage Material: | Steel | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Ability to Relubricate: | Yes |
| Size Code: | 9 | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461419816 | Weight: | 16.30 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

