Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN300-C
Part #:738766
Catalog #:USRB5000-PN300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.44 in | Base to Center Height (in): | 3.25 in |
| Foot Height (in): | 2.25 in | Base Width (in): | 2.81 in |
| Overall Height (in): | 6.44 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 3 in | Overall Width (in): | 3.87 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing Min (in): | 7.81 in |
| Bolt Spacing (in): | 8.13 in | Length Through Bore (in): | 3.87 in |
| Bolt Spacing Max (in): | 8.44 in | Centerline to Outermost Bearing Face (in): | 2.36 in |
| Base Length (in): | 10.44 in |
Technical Specifications
| Bore Shape: | Straight | Series: | USRB5000 |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Construction: | Solid | Misalignment Type: | Dynamic |
| Options: | Corrosion Resistant | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 1600 rpm | Housing Color: | Silver/Gray |
| Measure Units: | Inch | Outer Ring Land Profile: | Standard |
| Static Load Rating (lb): | 65,610 lb | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Steel |
| Housing Material: | Flouropolymer Coated Cast Iron | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Shaft Locking Type: | Single Set Collar | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Size Code: | 9 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461419823 | Weight: | 16.30 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

