Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Corrosion Resistant - USRB5000-PN400-C
Part #:738769
Catalog #:USRB5000-PN400-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 14.25 in | Bore Diameter (in): | 4 in |
| Base to Center Height (in): | 4.125 in | Overall Width (in): | 4.94 in |
| Base Width (in): | 3.56 in | Overall Height (in): | 8.44 in |
| Bolt Size (in): | 1 in | Foot Height (in): | 2.5 in |
| Locking Collar Outside Diameter (in): | 6 in | Bolt Spacing (in): | 10.88 in |
| Length Through Bore (in): | 4.94 in | Centerline to Outermost Bearing Face (in): | 2.93 in |
| Bolt Spacing Max (in): | 11.75 in | Bolt Spacing Min (in): | 10 in |
| Base Length (in): | 14.25 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Options: | Corrosion Resistant |
| End Cap: | No | Platform: | USRB |
| Maximum Speed (RPM): | 1200 rpm | Rolling Element: | Spherical Roller |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Housing Construction: | Solid | Outer Ring Land Profile: | Standard |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Color: | Silver/Gray | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 136,151 lb |
| Housing Style: | Pillow Block | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Flouropolymer Coated Cast Iron |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Ability to Relubricate: | Yes |
| Size Code: | 11 | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461419854 | Weight: | 47.80 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

