Link-Belt PEB22527E7 Solid-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PEB22527E7
Part #:10426097
Catalog #:PEB22527E7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.81 in | Overall Height (in): | 4.44 in |
| Slot Length (in): | 1.25 in | Foot Height (in): | 1.31 in |
| Base to Center Height (in): | 2.313 in | Overall Length (in): | 9 in |
| Bolt Size (in): | 1/2 in | Base Width (in): | 2.81 in |
| Bore Diameter (in): | 1.6875 in | Locking Collar Outside Diameter (in): | 2.59 in |
| Base Length (in): | 9 in | Length Through Bore (in): | 3.81 in |
| Housing Cast Face to Outermost Bearing Face (in): | 0.72 in | Bolt Spacing (in): | 6.5 in |
| Centerline to Outermost Bearing Face (in): | 1.91 in | Expansion Capability (in): | 0.38 in |
| Inner Ring Outside Diameter (in): | 2.027 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Cage Material: | Steel | Radial Clearance: | C0 STANDARD |
| Static Load Rating (lb): | 28,700 lb | Series: | Solid-housed Pillow Blocks |
| Shaft Locking Type: | Double Set Collar | Housing Color: | Black |
| Housing Construction: | Solid | Housing Material: | Cast Iron |
| Radial Dynamic Load Capacity (lb): | 24,700 lb | Fixed/Expansion: | Expansion |
| Housing Style: | Pillow Block | Product: | PEB22500 |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Dynamic |
| Seal Kit: | B428E7S | Available Seal Type: | E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal |
| Setscrew Torque (in-lbs): | 325 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 1325 rpm | Expansion Lock Plug: | B224408A |
| Primary Seal: | BUNA TRIPLE LIP SEAL | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Vibration Frequency Outer Ring Defect: | 0.0972 cps | Insert: | CSEB22527E7 |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.1361 cps | Size Code: | B528 |
| Vibration Frequency Roller Spin: | 0.0466 cps | Locking Device Kit: | B428SC QTY 2 |
General Specifications
| UPC: | 793699551365 | Weight: | 13.90 LB |

