Link-Belt PEB22531E7 Solid-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PEB22531E7
Part #:10412070
Catalog #:PEB22531E7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.44 in | Slot Length (in): | 1.25 in |
| Bore Diameter (in): | 1.9375 in | Overall Width (in): | 3.81 in |
| Base Width (in): | 2.88 in | Base to Center Height (in): | 2.5 in |
| Bolt Size (in): | 5/8 in | Overall Length (in): | 9.75 in |
| Overall Height (in): | 4.75 in | Locking Collar Outside Diameter (in): | 2.88 in |
| Inner Ring Outside Diameter (in): | 2.307 in | Housing Cast Face to Outermost Bearing Face (in): | 0.72 in |
| Length Through Bore (in): | 3.81 in | Base Length (in): | 9.75 in |
| Bolt Spacing (in): | 7 in | Centerline to Outermost Bearing Face (in): | 1.91 in |
| Expansion Capability (in): | 0.38 in |
Technical Specifications
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 25,900 lb |
| Rolling Element: | Spherical Roller | Static Load Rating (lb): | 33,200 lb |
| Shaft Locking Type: | Double Set Collar | Housing Material: | Cast Iron |
| Product: | PEB22500 | Radial Clearance: | C0 STANDARD |
| Series: | Solid-housed Pillow Blocks | Housing Color: | Black |
| Seal Type: | Multi-Lip Contact Seal | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Dynamic |
| Maximum Speed (RPM): | 1225 rpm | Ability to Relubricate: | Yes |
| Available Seal Type: | E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal | Seal Kit: | B432E7S |
| Setscrew Torque (in-lbs): | 325 in/lbs | Expansion Lock Plug: | B224408A |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0559 cps | Locking Device Kit: | B432SC QTY 2 |
| Max Operating Temperature (C): | 107 °C | Size Code: | B531 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.1617 cps |
| Primary Seal: | BUNA TRIPLE LIP SEAL | Vibration Frequency Outer Ring Defect: | 0.1217 cps |
| Insert: | CSEB22531E7 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 793699551372 | Weight: | 15.00 LB |

