Link-Belt PEB22535FH Solid-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PEB22535FH
Part #:10442952
Catalog #:PEB22535FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Slot Length (in): | 1.13 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 5.47 in |
| Overall Length (in): | 9.94 in | Foot Height (in): | 2 in |
| Bore Diameter (in): | 2.1875 in | Base to Center Height (in): | 2.75 in |
| Base Width (in): | 4 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Inner Ring Outside Diameter (in): | 2.62 in | Base Length (in): | 9.94 in |
| Expansion Capability (in): | 0.38 in | Centerline to Outermost Bearing Face (in): | 2.06 in |
| Bolt Spacing (in): | 7.5 in | Bolt Spacing Width (in): | 2.25 in |
| Housing Cast Face to Outermost Bearing Face (in): | 0.78 in | Length Through Bore (in): | 4.13 in |
Technical Specifications
| Housing Color: | Black | Seal Type: | Clearance Seal |
| Housing Style: | Pillow Block | Housing Material: | Cast Iron |
| Shaft Locking Type: | Double Set Collar | Housing Type: | Pillow Block, Four Bolt |
| Series: | Solid-housed Pillow Blocks | Radial Dynamic Load Capacity (lb): | 32,500 lb |
| Cage Material: | Steel | Radial Clearance: | C0 STANDARD |
| Housing Construction: | Solid | Product: | PEB22500F |
| Fixed/Expansion: | Expansion | Rolling Element: | Spherical Roller |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 44,400 lb |
| Seal Kit: | B436HS | Maximum Speed (RPM): | 2500 rpm |
| Setscrew Torque (in-lbs): | 460 in/lbs | Ability to Relubricate: | Yes |
| Available Seal Type: | E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal | Housing Coating: | POWDER COATED |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Vibration Frequency Inner Ring Defect: | 0.179 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Expansion Lock Plug: | B224488A | Insert: | CSEB22535H |
| Size Code: | B536 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Locking Device Kit: | B436SC QTY 2 |
| Vibration Frequency Outer Ring Defect: | 0.1377 cps | Primary Seal: | STEEL CLEARANCE SEAL |
| Vibration Frequency Roller Spin: | 0.0606 cps | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662327112127 | Weight: | 23.00 LB |

