Link-Belt PEB22535H Solid-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PEB22535H
Part #:10421615
Catalog #:PEB22535H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.63 in | Bore Diameter (in): | 2.1875 in |
| Base Width (in): | 3.13 in | Overall Width (in): | 4.13 in |
| Overall Length (in): | 10.25 in | Overall Height (in): | 5.25 in |
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.75 in |
| Slot Length (in): | 1.25 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 2.06 in | Inner Ring Outside Diameter (in): | 2.62 in |
| Length Through Bore (in): | 4.13 in | Housing Cast Face to Outermost Bearing Face (in): | 0.78 in |
| Bolt Spacing (in): | 7.5 in | Base Length (in): | 10.25 in |
| Expansion Capability (in): | 0.38 in |
Technical Specifications
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 32,500 lb |
| Static Load Rating (lb): | 44,400 lb | Cage Material: | Steel |
| Housing Color: | Black | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Series: | Solid-housed Pillow Blocks |
| Shaft Locking Type: | Double Set Collar | Product: | PEB22500 |
| Fixed/Expansion: | Expansion | Radial Clearance: | C0 STANDARD |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Housing Material: | Cast Iron | Seal Type: | Clearance Seal |
| Available Seal Type: | E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal | Setscrew Torque (in-lbs): | 460 in/lbs |
| Maximum Speed (RPM): | 2500 rpm | Seal Kit: | B436HS |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Locking Device Kit: | B436SC QTY 2 | Insert: | CSEB22535H |
| Vibration Frequency Roller Spin: | 0.0606 cps | Vibration Frequency Outer Ring Defect: | 0.1377 cps |
| Housing Coating: | POWDER COATED | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Size Code: | B536 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Expansion Lock Plug: | B224488A |
| Primary Seal: | STEEL CLEARANCE SEAL | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Vibration Frequency Inner Ring Defect: | 0.179 cps |
General Specifications
| UPC: | 662327112158 | Weight: | 20.00 LB |

