Link-Belt PKELB68103FR Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PKELB68103FR
Part #:10423144
Catalog #:PKELB68103FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 7.5 in | Foot Height (in): | 3.25 in |
| Overall Length (in): | 26.75 in | Overall Width (in): | 9.88 in |
| Overall Height (in): | 14.94 in | Bore Diameter (in): | 6.4375 in |
| Base Width (in): | 9.13 in | Bolt Size (in): | 1 in |
| Centerline to Shaft Face for Closed End Unit (in): | 3.16 in | Bolt Spacing Max (in): | 23.63 in |
| Base Length (in): | 26.75 in | Bolt Spacing Width (in): | 4.63 in |
| Bolt Spacing Min (in): | 20.88 in | Expansion Capability (in): | 0.38 in |
Technical Specifications
| Housing Style: | Pillow Block | Product: | PKLB6800F |
| End Cap: | LB681046R | Shaft Locking Type: | Adapter Mount |
| Fixed/Expansion: | Expansion | Radial Dynamic Load Capacity (lb): | 255,000 lb |
| Series: | Split-housed Pillow Blocks | Rolling Element: | Spherical Roller |
| Housing Construction: | Split | Housing Color: | Black |
| Seal Type: | Labyrinth Seal | Cage Material: | Bronze |
| Misalignment Type: | Dynamic | Housing Type: | Pillow Block, Four Bolt, SAF Style |
| Housing Material: | Cast Steel | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 365,000 lb | Maximum Speed Using Grease (RPM): | 1,300 rpm |
| Seal Kit: | LB681033R (qty 2) | Maximum Speed Using Oil (RPM): | 1,500 rpm |
| Ability to Relubricate: | Yes | Cap Bolt Torque (ft-lbs): | 1030-1370 ft/lbs |
| Grease Fitting Thread Size: | 1/4 NPT | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0523 cps |
| Size Code: | 22236 | Housing Kit: | PKLB68103FR02 |
| Insert: | 22236LBKC3 | Locking Device Kit: | H3136103 |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Primary Seal: | LER TRIPLE RING SEAL | Vibration Frequency Outer Ring Defect: | 0.1433 cps |
| Vibration Frequency Inner Ring Defect: | 0.19 cps | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662327115623 | Weight: | 417.50 LB |
| HTC: | 84833080 |

