Link-Belt PLB66B152FD8C Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB66B152FD8C
Part #:10424615
Catalog #:PLB66B152FD8C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 1/2 in | Base Width (in): | 8.75 in |
| Overall Width (in): | 12.69 in | Overall Height (in): | 19.06 in |
| Bore Diameter (in): | 9.5000 in | Overall Length (in): | 32.75 in |
| Base to Center Height (in): | 9.5 in | Foot Height (in): | 2.75 in |
| Required Distance for Cap Removal (in): | 24.5 in | Bolt Spacing Width (in): | 5.25 in |
| Base Length (in): | 32.75 in | Bolt Spacing Min (in): | 24.75 in |
| Bolt Spacing Max (in): | 27.88 in | Expansion Capability (in): | 0.38 in |
| Centerline to Shaft Face for Closed End Unit (in): | 4.25 in |
Technical Specifications
| Housing Style: | Pillow Block | Shaft Locking Type: | Adapter Mount |
| Radial Dynamic Load Capacity (lb): | 345,000 lb | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 STANDARD | Series: | Split-housed Pillow Blocks |
| Product: | PLB6600F | Cage Material: | Bronze |
| Fixed/Expansion: | Fixed/Expansion | Housing Material: | Cast Iron |
| Misalignment Type: | Dynamic | End Cap: | LB66168D86 |
| Housing Type: | Pillow Block, Four Bolt, SAF Style | Housing Color: | Black |
| Housing Construction: | Split | Seal Type: | Taconite Seal |
| Static Load Rating (lb): | 670,000 lb | Cap Bolt Torque (ft-lbs): | 800-890 ft/lbs |
| Ability to Relubricate: | Yes | Available Seal Type: | D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal |
| Maximum Speed (RPM): | 600 rpm | Seal Kit: | LB66152D8 (qty 1) |
| C-Spacer: | 661684 | Locking Device Kit: | SNP3056912 |
| Vibration Frequency Outer Ring Defect: | 0.2103 cps | Insert: | 23056LBKC3 |
| Housing Coating: | POWDER COATED | Vibration Frequency Roller Spin: | 0.0826 cps |
| Size Code: | 23056 | Auxiliary Seals: | CLOSED END |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±0.5° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/4 NPT |
| Primary Seal: | D8 TACONITE DUTY SEAL | Vibration Frequency Fundamental Train: | 0.0075 cps |
| Housing Kit: | PLB66B152FD8C02 | Vibration Frequency Inner Ring Defect: | 0.2563 cps |
General Specifications
| UPC: | 793699001273 | Weight: | 572.00 LB |

