Link-Belt PLB6832D8 Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB6832D8
Part #:10441546
Catalog #:PLB6832D8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.63 in | Overall Height (in): | 5.25 in |
| Base to Center Height (in): | 2.75 in | Bolt Size (in): | 5/8 in |
| Foot Height (in): | 0.94 in | Overall Width (in): | 5.31 in |
| Base Width (in): | 2.75 in | Bore Diameter (in): | 2 in |
| Required Distance for Cap Removal (in): | 7.25 in | Bolt Spacing Max (in): | 7.88 in |
| Bolt Spacing Min (in): | 7.38 in | Expansion Capability (in): | 0.38 in |
| Base Length (in): | 9.63 in | Centerline to Shaft Face for Closed End Unit (in): | 1.19 in |
Technical Specifications
| Housing Color: | Black | Misalignment Type: | Dynamic |
| Cage Material: | Bronze | Fixed/Expansion: | Fixed/Expansion |
| Housing Material: | Cast Iron | Housing Style: | Pillow Block |
| End Cap: | LB6932D86 | Housing Construction: | Split |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 STANDARD |
| Seal Type: | Taconite Seal | Housing Type: | Pillow Block, Two Bolt, SAF Style |
| Radial Dynamic Load Capacity (lb): | 27,000 lb | Series: | Split-housed Pillow Blocks |
| Static Load Rating (lb): | 32,500 lb | Shaft Locking Type: | Adapter Mount |
| Product: | PLB6800 | C-Spacer: | 69244 |
| Maximum Speed (RPM): | 2862 rpm | Seal Kit: | LB6932D8 (qty 2) |
| Available Seal Type: | D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal | Ability to Relubricate: | Yes |
| Cap Bolt Torque (ft-lbs): | 45-50 ft/lbs | Max Operating Temperature (F): | 225 °F |
| Housing Kit: | PLB6832D802 | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.1352 cps |
| Size Code: | 22211 | Max Operating Temperature (C): | 107 °C |
| Primary Seal: | D8 TACONITE DUTY SEAL | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Vibration Frequency Roller Spin: | 0.0553 cps | Locking Device Kit: | H311032 |
| Insert: | 22211LBKC3 | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.181 cps |
General Specifications
| UPC: | 662327441500 | Weight: | 18.87 LB |

